Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

6 dB Fixed Attenuator, N Male to N Female Brass Nickel Body Rated to 5 Watts Up to 12.4 GHz

Product ID: PE7461-6

Pricing

QuantityPrice
1-9$177.99
10-24$170.87
25-99$163.75
100-249$156.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connection TypeIn-Series
Connector-In Impedance50 Ohms
Connector-Out Impedance50 Ohms
Max Freq12.4 GHz
Nominal Attenuation6 dB
Attenuation Accuracy, Typ0.7 dB
VSWR, Max1.35:1
Input Power, Max (CW)5 Watts
Body MaterialBrass
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description