Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

6 dB Fixed Attenuator, N Male to N Female Aluminum Black Anodized Body Rated to 50 Watts Up to 10 GHz

Product ID: PE7580-6

Pricing

QuantityPrice
1-4$387.99
5-9$380.23
10-24$372.47
25-99$364.71
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Attenuator DesignFixed
Active/PassivePassive
Connector-In Impedance50 Ohms
Max Freq10 GHz
Nominal Attenuation6 dB
Attenuation Accuracy, Typ0.7 dB
VSWR, Max1.35:1
Input Power, Max (CW)50 Watts
Body MaterialAluminum
Connector-In SeriesN
Connector-In GenderMale
Connector-Out SeriesN
Connector-Out GenderFemale
Max Operating Temperature125 deg C
Min Operating Temperature-55 deg C

Description