Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7-9-11 dBi Log Periodic Antenna 600-960 MHz, 1.71-2.7 GHz, 3.3-3.8 GHz, N Type Female, V and H-pol, 2:1 Typ VSWR, 2 Port

Product ID: PEANLP1004

Pricing

QuantityPrice
1-24$572.99
25-49$544.34
50-99$515.69
100-249$492.77
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 28
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeLog Periodic
PolarizationVertical and Horizontal
Minimum Frequency600 MHz
Maximum Frequency3.8 GHz
Connector 1 PolarityStandard
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain7 dBi
Maximum Input VSWR2.5:1

Description