7/16 DIN Female 4 Hole Flange to 7/16 DIN Female 4 Hole Flange Cable Using RG393 Coax
Product ID:
PE3W08571
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 7/16 DIN |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | 4 Hole Flange |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 7/16 DIN |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG393/U |
| RF Cable Type | RG393 |
| RF Cable Impedance | 50 Ohm |
Description
7/16 DIN Female 4 Hole Flange to 7/16 DIN Female 4 Hole Flange Cable Using RG393 Coax
Radio frequency assembly 7/16 DIN female 4 hole flange to 7/16 DIN female 4 hole flange cable using RG393 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 7/16 DIN female 4 hole flange to 7/16 DIN female 4 hole flange cable using RG393 coax, 7/16 DIN cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 7/16 DIN to 7/16 DIN cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with 7/16 DIN 4 hole flange cable connection on one end and 7/16 DIN 4 hole flange cable connection on the other. Our 7/16 DIN to 7/16 DIN cable assemblies have a female gender on end 1 and female on end 2. PE3W08571 can also be known as a 7/16 DIN jack to 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.
7/16 DIN jack to 7/16 DIN jack cable assembly PE3W08571 is built with RG393 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7/16 DIN female 4 hole flange to 7/16 DIN female 4 hole flange cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
7/16 DIN jack 4 hole flange to 7/16 DIN jack 4 hole flange cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN female 4 hole flange to 7/16 DIN female 4 hole flange cable using RG393 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table