Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female Bulkhead to 7/16 DIN Female Bulkhead Cable Using LMR-240-DB Coax with HeatShrink, LF Solder

Product ID: PE3W06689LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-DB
RF Cable TypeLMR-240-DB
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44549LMR-240-DBPE44549KitBOM Datasheet

7/16 DIN Female Bulkhead to 7/16 DIN Female Bulkhead Cable Using LMR-240-DB Coax with HeatShrink, LF Solder

PE3W06689LF/HS is a 7/16 DIN female bulkhead to 7/16 DIN female bulkhead cable using LMR-240-DB coax. This Pasternack 7/16 DIN female bulkhead to 7/16 DIN female bulkhead cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our female 7/16 DIN bulkhead to female 7/16 DIN bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06689LF/HS 7/16 DIN female bulkhead to 7/16 DIN female bulkhead cable assembly is constructed with LMR-240-DB coax.

* LMR™ is a trademark of Times Microwave Systems.