Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female to 7/16 DIN Female Cable Using RG214 Coax, LF Solder, RoHS

Product ID: PE35692LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Female Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG3937/16 DIN Female Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE4575RG214/UPE4575KitBOM Datasheet

7/16 DIN Female to 7/16 DIN Female Cable Using RG214 Coax, RoHS

PE35692LF is a 7/16 DIN female to 7/16 DIN female cable using RG214 coax. This Pasternack 7/16 DIN female to 7/16 DIN female cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our female 7/16 DIN to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35692LF 7/16 DIN female to 7/16 DIN female cable assembly is constructed with RG214 coax.