7/16 DIN Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250
Product ID:
PE45663
Pricing
| Quantity | Price |
| 1-24 | $51.59 |
| 25-49 | $49.01 |
| 50-99 | $46.43 |
| 100-249 | $44.37 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 73

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 6 GHz |
| Interface Type 1 | PE-1/4SFHC |
| Interface Type 2 | SPP-250-LLPL |
| Interface Type 3 | SPO-250 |
| Interface Type 4 | SPF-250 |
Description
7/16 DIN Female Bulkhead Mount Low PIM Connector Solder Attachment for PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250
PE45663 7/16 DIN female bulkhead coaxial connector has an interface type of PE-1/4SFHC, SPP-250-LLPL, SPO-250, SPF-250 and a 50 Ohm impedance. Pasternack 7/16 DIN female bulkhead connector uses shield/contact solder/solder as an attachment method. Our female 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.
The Pasternack 7/16 DIN female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE45663 7/16 DIN connector uses beryllium copper contact and a tri-metal plating material. This 7/16 DIN female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 7/16 DIN bulkhead connector will ship the same day as purchased. Our bulkhead 7/16 DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table