We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

7/16 DIN Female Low PIM Connector Solder Attachment 4 Hole Flange Mount for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, RG402, RG402 Tinned

Product ID: PE45989

Pricing

QuantityPrice
1-9$85.99
10-24$82.55
25-99$79.11
100-249$75.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series 7/16 DIN
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder/Solder
Mount Method 4 Hole Flange
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 PE-SR402AL
Interface Type 2 PE-SR402FL
Interface Type 3 PE-SR402FLJ
Interface Type 4 RG402
Interface Type 5 RG402 Tinned

Description