In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Female to SMA Female Bulkhead Cable Using RG223 Coax

Product ID: PE3C4375

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

7/16 DIN Female to SMA Female Bulkhead Cable Using RG223 Coax

PE3C4375 is a 7/16 DIN female to SMA female bulkhead cable using RG223 coax. This Pasternack 7/16 DIN female to SMA female bulkhead cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm SMA for connector 2.

Our female 7/16 DIN to female SMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4375 7/16 DIN female to SMA female bulkhead cable assembly is constructed with RG223 coax.