We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

7/16 DIN Female Low PIM Connector Solder Attachment 4 Hole Flange Mount for SPF-250, SPO-250, SPP-250-LLPL, 1/4" Superflexible, PE-1/4SFHC

Product ID: PE45990

Pricing

QuantityPrice
1-9$85.99
10-24$82.55
25-99$79.11
100-249$75.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 15
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series 7/16 DIN
Connector Gender Female
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder/Solder
Mount Method 4 Hole Flange
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 SPF-250
Interface Type 2 SPO-250
Interface Type 3 SPP-250-LLPL
Interface Type 4 1/4" Superflexible
Interface Type 5 PE-1/4SFHC

Description