Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female to Straight Cut Lead Cable Using RG393 Coax

Product ID: PE3C2986

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50

Description

7/16 DIN Female to Straight Cut Lead Cable Using RG393 Coax

PE3C2986 is a 7/16 DIN female to Straight Cut Lead sexless cable using RG393 coax. This Pasternack 7/16 DIN female to Straight Cut Lead sexless cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a Straight Cut Lead for connector 2.

Our female 7/16 DIN to sexless Straight Cut Lead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2986 7/16 DIN female to Straight Cut Lead sexless cable assembly is constructed with RG393 coax.