PE1945 7/16 DIN female 4 hole flange hermetically sealed terminal connector has an interface type of 7/16 DIN female and a 50 Ohm impedance. Pasternack's 7/16 DIN female 4 hole flange connector uses solder/solder as an attachment method. Our female 7/16 DIN terminal connector provides a maximum frequency of 7.5 GHz.
The Pasternack 7/16 DIN female 4 hole flange hermetically sealed terminal connector has a PTFE dielectric type and a VSWR of 1.2:1. Pasternack's 7/16 DIN terminal connector has a brass body with tri-metal over copper plating. Our PE1945 7/16 DIN connector uses silver over copper-plated phosphor bronze contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The radio frequency connector is made from brass material and has a contact life of 500 cycles or more. The PE1945 7/16 DIN 4 hole flange connector operates at a temperature range of -65 to 165 deg C. This threaded female terminal RF connector has a maximum insertion loss of 0.05 dB. The Pasternack 7/16 DIN female connector has a maximum operating voltage of 2,700 Vrms and a dielectric withstanding voltage of 4,000 Vrms.
This Pasternack female 7/16 DIN 4 hole flange connector will ship the same business day as purchased. Our 4 hole flange 7/16 DIN female connector is part of RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.