7/16 DIN Female to NEX10 Male Cable Using SPP-250-LLPL Coax
Product ID:
PE3W14142
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 7/16 DIN |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | NEX10 |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | SPP-250-LLPL |
| RF Cable Type | SPP-250-LLPL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45423 | SPP-250-LLPL | PE45668 | KitBOM Datasheet |
|---|
7/16 DIN Female to NEX10 Male Cable Using SPP-250-LLPL Coax
PE3W14142 is a 7/16 DIN female to NEX10 male cable using SPP-250-LLPL coax. This Pasternack 7/16 DIN female to NEX10 male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm NEX10 for connector 2.
Our female 7/16 DIN to male NEX10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W14142 7/16 DIN female to NEX10 male cable assembly is constructed with SPP-250-LLPL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table