Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female to Trimmed Lead Cable Using PE-SR402AL Coax

Product ID: PE3C5420

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Trimmed Lead
Connector Gender 2Hermaphroditic
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

7/16 DIN Female to Trimmed Lead Cable Using PE-SR402AL Coax

Radio frequency assembly 7/16 DIN female to trimmed lead cable using PE-SR402AL coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 7/16 DIN female to trimmed lead cable using PE-SR402AL coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 7/16 DIN to trimmed lead cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with 7/16 DIN cable connection on one end and trimmed lead cable connection on the other. Our 7/16 DIN to trimmed lead cable assemblies have a female gender on end 1 and sexless on end 2. This 7/16 DIN to trimmed lead cable is a female to sexless coax assembly, PE3C5420, can also be known as a 7/16 DIN jack to trimmed lead sexless cable assembly and will be shipped same-day as it is purchased.

7/16 DIN jack to trimmed lead sexless cable assembly PE3C5420 is built with PE-SR402AL which is a semi-rigid coax type. The Pasternack semi-rigid 7/16 DIN cable assembly is manufactured with 7/16 DIN to trimmed lead cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 7/16 DIN female to trimmed lead sexless cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5420 can also be used in the other direction and will be trimmed lead sexless to 7/16 DIN female cable assembly if the opposite connectivity is required.

7/16 DIN jack to trimmed lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to trimmed lead cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN female to trimmed lead cable using PE-SR402AL coax.