Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Connector Crimp/Solder Attachment for 0.600 inch, LMR-600, LMR-600-DB Cable

Product ID: PE4090

Pricing

QuantityPrice
1-24$62.09
25-49$58.99
50-99$55.88
100-249$53.40
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency8 GHz
Termination TypeCoax
Interface Type 10.600 inch
Interface Type 2LMR-600
Interface Type 3LMR-600-DB

Description