Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Fire Rated 7/16 DIN Male to 7/16 DIN Female Low PIM Cable 24 Inch Length Using SPF-375 Coax Using Times Microwave Parts

Product ID: PE3C6509-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$135.99
25-49$129.19
50-99$122.39
100-249$116.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 50
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPF-375
RF Cable TypeSPF-375
RF Cable Impedance50 Ohm
Length24 inches

Description

Fire Rated 7/16 DIN Male to 7/16 DIN Female Low PIM Cable 24 Inch Length Using SPF-375 Coax Using Times Microwave Parts

The PE3C6509-24 is a 7/16 DIN male to female low PIM corrugated RF cable assembly designed for SPF-375 coax, offering 50 Ohm impedance and DC to 6 GHz operation. It supports DAS jumper runs and multi-carrier communication systems where passive intermodulation can reduce uplink quality and network performance. Brass connector bodies with tri-metal plating and PTFE dielectric help this assembly maintain 1.4:1 maximum VSWR and -158 dBc maximum PIM.

Pasternack RF coax low PIM cable assembly is built with TC-SPP375-716M-LP 7/16 DIN cable connection on one end and TC-SPP375-716F-LP 7/16 DIN cable connection on the other. Our low PIM TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable assemblies have a male gender on end 1 and female on end 2. This TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable is a male to female coax assembly, PE3C6509-24, can also be known as a low PIM TC-SPP375-716M-LP 7/16 DIN plug to TC-SPP375-716F-LP 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.

TC-SPP375-716M-LP 7/16 DIN plug to TC-SPP375-716F-LP 7/16 DIN jack cable assembly PE3C6509-24 is built with SPF-375 which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP375-716M-LP 7/16 DIN cable assembly is manufactured with TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 6 GHz maximum frequency low PIM TC-SPP375-716M-LP 7/16 DIN male to TC-SPP375-716F-LP 7/16 DIN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6509-24 can also be used in the other direction and will be TC-SPP375-716F-LP 7/16 DIN female to TC-SPP375-716M-LP 7/16 DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP375-716M-LP 7/16 DIN plug to TC-SPP375-716F-LP 7/16 DIN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-SPP375-716M-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this fire rated 7/16 DIN male to 7/16 DIN female low PIM cable 24 inch length using SPF-375 coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6509-24 RF cable assembly used for?

The PE3C6509-24 is a 7/16 DIN male to female low PIM corrugated RF cable assembly used in 50 Ohm network connections. It supports DC to 6 GHz operation, uses SPF-375 coax, and is rated for -158 dBc maximum passive intermodulation. Cellular infrastructure engineers use it in DAS jumper runs and multi-carrier communication systems where intermod products can affect uplink performance. It also fits laboratory RF setups and PIM test environments that require a tested low PIM interconnect with marked cable results.

Why would engineers choose a low PIM 7/16 DIN cable assembly?

Engineers choose a low PIM 7/16 DIN cable assembly like PE3C6509-24 when system linearity is important in shared or high-power RF paths. This assembly combines 7/16 DIN connectors, 50 Ohm impedance, DC to 6 GHz coverage, and a -158 dBc maximum PIM rating. Those characteristics matter in DAS and multi-carrier systems because unwanted intermodulation can raise the noise floor and reduce receiver sensitivity. A tested low PIM jumper helps maintain cleaner signal paths between radios, feeders, antennas, and supporting network hardware.

Is the PE3C6509-24 suitable for DAS and multi-carrier communication systems?

The PE3C6509-24 is suitable for DAS and multi-carrier communication systems because it is built specifically as a low PIM 7/16 DIN jumper. It provides DC to 6 GHz coverage, 50 Ohm impedance, and -158 dBc maximum passive intermodulation for demanding RF distribution paths. These attributes help when multiple carriers share infrastructure and unwanted mixing products could interfere with uplink channels. Engineers also benefit from the corrugated SPF-375 cable design, FRPE jacket, and documented PIM test results marked on the cable.

When would I use a 7/16 DIN male to female corrugated cable assembly?

A 7/16 DIN male to female corrugated cable assembly like PE3C6509-24 is used when an RF path needs an in-series jumper between 7/16 DIN interfaces. The assembly uses SPF-375 corrugated coax, straight connectors, brass bodies with tri-metal plating, and PTFE dielectric for RF continuity. It is a practical choice in cellular infrastructure, equipment cabinets, and antenna system interconnects where robust 50 Ohm cabling is needed. Engineers also select this format when they need flexible routing, low loss performance, and low PIM behavior in installed systems.