Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Outdoor Rated 7/16 DIN Male to 7/16 DIN Female Low PIM Cable 48 Inch Length Using SPO-375 Coax Using Times Microwave Parts

Product ID: PE3C6503-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$137.99
25-49$131.09
50-99$124.19
100-249$118.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 50
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPO-375
RF Cable TypeSPO-375
RF Cable Impedance50 Ohm
Length48 inches

Description

Outdoor Rated 7/16 DIN Male to 7/16 DIN Female Low PIM Cable 48 Inch Length Using SPO-375 Coax Using Times Microwave Parts

The PE3C6503-48 is a 7/16 DIN low PIM cable assembly designed for SPO-375 coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports outdoor antenna jumper runs and base station interconnects where low passive intermodulation helps preserve uplink and downlink signal quality. Brass connector bodies with Tri-Metal plating and PTFE dielectrics pair with corrugated coax for stable RF performance from -40°C to 85°C.

Pasternack RF coax low PIM cable assembly is built with TC-SPP375-716M-LP 7/16 DIN cable connection on one end and TC-SPP375-716F-LP 7/16 DIN cable connection on the other. Our low PIM TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable assemblies have a male gender on end 1 and female on end 2. This TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable is a male to female coax assembly, PE3C6503-48, can also be known as a low PIM TC-SPP375-716M-LP 7/16 DIN plug to TC-SPP375-716F-LP 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.

TC-SPP375-716M-LP 7/16 DIN plug to TC-SPP375-716F-LP 7/16 DIN jack cable assembly PE3C6503-48 is built with SPO-375 which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP375-716M-LP 7/16 DIN cable assembly is manufactured with TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM TC-SPP375-716M-LP 7/16 DIN male to TC-SPP375-716F-LP 7/16 DIN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6503-48 can also be used in the other direction and will be TC-SPP375-716F-LP 7/16 DIN female to TC-SPP375-716M-LP 7/16 DIN male cable assembly if the opposite connectivity is required.

Low PIM TC-SPP375-716M-LP 7/16 DIN plug to TC-SPP375-716F-LP 7/16 DIN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP375-716M-LP 7/16 DIN to TC-SPP375-716F-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-SPP375-716M-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this outdoor rated 7/16 DIN male to 7/16 DIN female low PIM cable 48 inch length using SPO-375 coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6503-48 RF cable assembly used for?

The PE3C6503-48 is a 7/16 DIN male-to-female low PIM RF cable assembly used for outdoor jumper and interconnect applications. It uses SPO-375 corrugated coax, supports 50 Ohm impedance, and operates from DC to 3 GHz. Cellular infrastructure engineers use this assembly between antennas, feeders, and radio equipment where passive intermodulation must stay low. Its straight 7/16 DIN interfaces make it useful for in-series connections in base stations, distributed antenna systems, and other outdoor RF installations.

Why would an engineer choose a low PIM 7/16 DIN cable assembly?

A low PIM 7/16 DIN cable assembly helps limit unwanted intermodulation products in high-performance RF networks carrying multiple signals. The PE3C6503-48 combines low PIM design with 50 Ohm SPO-375 corrugated coax and silver-plated contacts for stable electrical performance. Engineers often choose this style for cellular infrastructure, antenna jumper runs, and DAS deployments where weak uplink signals matter. Using the right low PIM cable can help preserve receiver sensitivity and reduce distortion that affects system quality in outdoor installations.

Is PE3C6503-48 suitable for outdoor cellular infrastructure applications?

Yes, the PE3C6503-48 is built for outdoor cellular infrastructure applications that need 7/16 DIN interconnects and low passive intermodulation performance. It operates from -40°C to 85°C and uses brass connectors with Tri-Metal plating and PTFE dielectric materials. Those construction details support field deployment in antenna jumper links, feeder transitions, and radio-to-component cable runs. Its DC to 3 GHz range also aligns with many common RF infrastructure needs where consistent impedance matching and durable cable construction are important.

When would I use a 7/16 DIN male-to-female cable assembly instead of an adapter?

A 7/16 DIN male-to-female cable assembly is used when equipment needs both an interface change and flexible cable separation. The PE3C6503-48 provides that connection using SPO-375 corrugated coax, 50 Ohm impedance, and straight 7/16 DIN terminations. Engineers select it for outdoor systems when ports cannot mate directly because of spacing, routing, or mechanical strain concerns. Compared with a rigid adapter, a cable assembly can simplify installation and reduce stress on connected antenna, feeder, or radio hardware.