Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 7/16 DIN Male to 7/16 DIN Female Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C5855-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum 7/16 DIN Male to 7/16 DIN Female Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax , LF Solder

The PE3C5855-24 is a 7/16 DIN male to female Low PIM cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports plenum RF cable runs in cellular infrastructure, DAS links, and base station interconnects where passive intermodulation must stay controlled. Brass connector bodies with Tri-Metal plating and PTFE dielectrics support stable performance across -55°C to 165°C with 1.4:1 maximum VSWR.

Pasternack RF coax low PIM cable assembly is built with 7/16 DIN cable connection on one end and 7/16 DIN cable connection on the other. Our low PIM 7/16 DIN to 7/16 DIN cable assemblies have a male gender on end 1 and female on end 2. This 7/16 DIN to 7/16 DIN cable is a male to female coax assembly, PE3C5855-24, can also be known as a low PIM 7/16 DIN plug to 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to 7/16 DIN jack cable assembly PE3C5855-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM 7/16 DIN male to 7/16 DIN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5855-24 can also be used in the other direction and will be 7/16 DIN female to 7/16 DIN male cable assembly if the opposite connectivity is required.

Low PIM 7/16 DIN plug to 7/16 DIN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 7/16 DIN male to 7/16 DIN female low PIM cable 24 inch length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C5855-24 RF cable assembly used for?

The PE3C5855-24 is a 7/16 DIN male to female Low PIM cable assembly used for in-series RF connections in telecom systems. It uses SPP-250-LLPL corrugated coax, supports 50 Ohm impedance, and operates from DC to 5.8 GHz. Cellular infrastructure and distributed antenna systems use this assembly where passive intermodulation must remain controlled across interconnected equipment. Its straight connector configuration and plenum-rated construction make it suitable for routed indoor RF runs and antenna jumper connections.

Why would engineers choose a Low PIM 7/16 DIN cable assembly?

Engineers choose the PE3C5855-24 when RF systems need a Low PIM cable assembly to limit unwanted intermodulation products. It combines 7/16 DIN interfaces, 50 Ohm impedance, and a 1.4:1 maximum VSWR for controlled RF performance. Multi-carrier cellular systems and DAS networks benefit because passive intermodulation can affect signal quality and network efficiency. This design is useful in antenna feed paths, base station interconnects, and other telecom installations using 7/16 DIN ports.

Is the PE3C5855-24 suitable for plenum cable runs?

The PE3C5855-24 is built for plenum applications where routed RF cable assemblies must fit building installation requirements. It uses an FEP jacket, PTFE dielectric materials, and SPP-250-LLPL corrugated coax in a straight in-series configuration. Engineers use it in indoor distributed antenna systems and telecom infrastructure where plenum pathways connect equipment and antenna segments. Its temperature range of -55°C to 165°C also supports operation across demanding environmental conditions found in installed RF networks.

When would I use a 7/16 DIN male to female cable instead of adapters?

A 7/16 DIN male to female cable like PE3C5855-24 is used when equipment spacing requires a flexible interconnect rather than a rigid adapter. It provides direct 7/16 DIN male-to-female connectivity with Low PIM performance, 50 Ohm impedance, and DC to 5.8 GHz coverage. This approach helps connect remote ports in base stations, antenna systems, and distributed RF equipment without forcing tight mechanical alignment. Corrugated coax construction also supports installations where stable routing and durable cable handling are important.