7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Cable Using LMR-240 Coax with 180 Deg. Clock, LF Solder
Product ID:
PE3C1064LF/PH180
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 7/16 DIN |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-240 |
RF Cable Type | LMR-240 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44541 | LMR-240 | PE44541 | KitBOM Datasheet |
---|
7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Cable Using LMR-240 Coax with 180 Deg. Clock, LF Solder
PE3C1064LF/PH180 is a 7/16 DIN male right angle to 7/16 DIN male right angle cable using LMR-240 coax. This Pasternack 7/16 DIN male right angle to 7/16 DIN male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2. 7/16 DIN right angle to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 7/16 DIN right angle to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C1064LF/PH180 7/16 DIN male right angle to 7/16 DIN male right angle cable assembly is constructed with LMR-240 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.