To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

7/16 DIN Male to 7/16 DIN Male Right Angle Cable Using LMR-600-DB Coax, LF Solder, RoHS

Product ID: PE3W03813LF
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-600-DB
RF Cable TypeLMR-600-DB
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


EZ-600-716M-XLMR-600-DBPE44543KitBOM Datasheet

7/16 DIN Male to 7/16 DIN Male Right Angle Cable Using LMR-600-DB Coax, LF Solder, RoHS

PE3W03813LF is a 7/16 DIN male to 7/16 DIN male right angle cable using LMR-600-DB coax. This Pasternack 7/16 DIN male to 7/16 DIN male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2. 7/16 DIN to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03813LF 7/16 DIN male to 7/16 DIN male right angle cable assembly is constructed with LMR-600-DB coax.

* LMR™ is a trademark of Times Microwave Systems.