Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 7/16 DIN Male to 7/16 DIN Male Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

Product ID: PE3C6181-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$113.99
25-49$108.29
50-99$102.59
100-249$98.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 21
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length24 inches

Description

Plenum 7/16 DIN Male to 7/16 DIN Male Low PIM Cable 24 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts

The PE3C6181-24 is a 7/16 DIN male to male low PIM corrugated RF cable assembly designed for in-series interconnects, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports DAS jumpers, multi-carrier communication systems, and PIM-sensitive RF links where low passive intermodulation helps preserve signal quality. Brass connector bodies with silver-plated brass contacts and PTFE dielectric support stable electrical performance, while the FEP jacket suits plenum cable runs.

Pasternack RF coax low PIM cable assembly is built with TC-SPP250-716M-LP 7/16 DIN cable connection on one end and TC-SPP250-716M-LP 7/16 DIN cable connection on the other. Our low PIM TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-716M-LP 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-716M-LP 7/16 DIN cable is a male to male coax assembly, PE3C6181-24, can also be known as a low PIM TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-716M-LP 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-716M-LP 7/16 DIN plug cable assembly PE3C6181-24 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-716M-LP 7/16 DIN cable assembly is manufactured with TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-716M-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-716M-LP 7/16 DIN male to TC-SPP250-716M-LP 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM TC-SPP250-716M-LP 7/16 DIN plug to TC-SPP250-716M-LP 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-716M-LP 7/16 DIN to TC-SPP250-716M-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-SPP250-716M-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 7/16 DIN male to 7/16 DIN male low PIM cable 24 inch length using SPP-250-LLPL coax using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6181-24 RF cable assembly used for?

The PE3C6181-24 is a low PIM 7/16 DIN male to male corrugated RF cable assembly used for in-series RF interconnections. It supports DC to 5.8 GHz operation, 50 Ohm impedance, and a 1.4:1 maximum VSWR for controlled signal transfer. Engineers commonly use it in DAS, multi-carrier communication systems, and PIM-sensitive network links where passive intermodulation must stay low. Its plenum-rated FEP jacket and corrugated construction also make it suitable for routed infrastructure runs and laboratory RF setups.

Why would engineers choose a low PIM 7/16 DIN cable assembly?

Engineers choose a low PIM 7/16 DIN cable assembly when RF systems must minimize passive intermodulation in high-power or multi-carrier environments. The PE3C6181-24 is built specifically for that need, using a low PIM design with 7/16 DIN male connectors on both ends. This matters in DAS and cellular infrastructure because unwanted intermodulation products can interfere with signal quality and receiver performance. A dedicated low PIM jumper helps maintain cleaner RF paths than a standard assembly in these application types.

Is the PE3C6181-24 suitable for DAS and multi-carrier communication systems?

Yes, the PE3C6181-24 is suitable for DAS and multi-carrier communication systems that require low PIM cable assemblies with 7/16 DIN interfaces. It combines DC to 5.8 GHz coverage, 50 Ohm impedance, and low PIM construction for RF distribution and antenna jumper roles. These systems benefit because multiple carriers sharing infrastructure can create intermodulation products if interconnect components are not controlled. Using a cable assembly designed for low passive intermodulation helps support cleaner operation across shared RF paths.

What makes the PE3C6181-24 appropriate for plenum and infrastructure installations?

The PE3C6181-24 is appropriate for plenum and infrastructure installations because it uses a plenum-rated cable design with an FEP jacket. It also operates across a wide temperature range from -55°C to 200°C, which supports demanding indoor RF routing conditions. Installers use assemblies like this in structured in-building wireless systems where cable routing must align with plenum requirements. Its corrugated construction, 7/16 DIN male ends, and low PIM performance also fit antenna feed and distribution connections.