Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum 7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Using Times Microwave Parts

Product ID: PE3C6189-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$154.99
25-49$147.24
50-99$139.49
100-249$133.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum 7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Using Times Microwave Parts

The PE3C6189-36 is a 7/16 DIN male to male right angle low PIM cable assembly designed for SPP-250-LLPL cable, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports antenna jumper connections and RF routing where low passive intermodulation helps maintain signal quality in cellular infrastructure systems. Brass connector bodies with nickel plating and PTFE dielectric support reliable electrical performance, while the FEP jacket handles temperatures from -55°C to 200°C.

Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-716M-RA-LP 7/16 DIN cable connection on one end and right angle TC-SPP250-716M-RA-LP 7/16 DIN cable connection on the other. Our low PIM right angle TC-SPP250-716M-RA-LP 7/16 DIN to right angle TC-SPP250-716M-RA-LP 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-716M-RA-LP 7/16 DIN to TC-SPP250-716M-RA-LP 7/16 DIN cable is a male to male coax assembly, PE3C6189-36, can also be known as a low PIM right angle TC-SPP250-716M-RA-LP 7/16 DIN plug to right angle TC-SPP250-716M-RA-LP 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

TC-SPP250-716M-RA-LP 7/16 DIN plug to TC-SPP250-716M-RA-LP 7/16 DIN plug cable assembly PE3C6189-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-716M-RA-LP 7/16 DIN cable assembly is manufactured with right angle TC-SPP250-716M-RA-LP 7/16 DIN to right angle TC-SPP250-716M-RA-LP 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM TC-SPP250-716M-RA-LP 7/16 DIN right angle male to TC-SPP250-716M-RA-LP 7/16 DIN right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low PIM TC-SPP250-716M-RA-LP 7/16 DIN right angle plug to TC-SPP250-716M-RA-LP 7/16 DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-716M-RA-LP 7/16 DIN to TC-SPP250-716M-RA-LP 7/16 DIN cable assembly for quick shipment worldwide. Variations of TC-SPP250-716M-RA-LP 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 7/16 DIN male right angle to 7/16 DIN male right angle low PIM cable 36 inch length using SPP-250-LLPL using Times Microwave parts.

Frequently Asked Questions

What is the PE3C6189-36 RF cable assembly used for?

The PE3C6189-36 is a 7/16 DIN male to male right angle low PIM RF cable assembly used for telecom and antenna interconnect applications. It uses SPP-250-LLPL corrugated cable, supports 50 Ohm impedance, and operates from DC to 5.8 GHz. Cellular infrastructure engineers use it for jumper runs between equipment and antenna system components in space-constrained installations. Its right angle connectors and low PIM design make it useful where routing flexibility and reduced intermodulation both matter.

Why would engineers choose a low PIM 7/16 DIN cable assembly?

Engineers choose a low PIM 7/16 DIN cable assembly when multicarrier RF systems need to minimize passive intermodulation from connectors and cable transitions. The PE3C6189-36 combines a low PIM design, 50 Ohm construction, and 7/16 DIN male right angle interfaces on both ends. Base station and DAS environments often demand this because unwanted intermodulation can affect receive sensitivity and overall network performance. This configuration also helps when equipment spacing requires right angle cable exits instead of straight connector bodies.

When is a right angle 7/16 DIN to 7/16 DIN cable the better choice?

A right angle 7/16 DIN to 7/16 DIN cable is the better choice when panel clearance or nearby hardware limits the use of straight connectors. The PE3C6189-36 provides right angle terminations on both ends, along with corrugated cable construction and 50 Ohm impedance. Engineers often select it for equipment racks, antenna interface areas, and telecom cabinets with tighter cable routing paths. Using right angle connectors can reduce mechanical strain at the interface and help organize jumper routing more cleanly.

Is the PE3C6189-36 suitable for plenum and high-temperature installations?

The PE3C6189-36 is suited for plenum-focused RF cable applications that also require stable operation across demanding temperature ranges. It uses an FEP jacket and PTFE dielectric, with operating and storage temperatures from -55°C to 200°C. These material choices support installations in telecom infrastructure and indoor RF distribution areas where environmental durability is important. Engineers also benefit from brass connector construction with nickel-plated bodies and silver-plated contacts for dependable interconnect performance.