7/16 DIN Male Right Angle to 7/16 DIN Male Cable Using TFT-402 Coax , LF Solder
Product ID:
PE3C7960LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 7/16 DIN |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | 7/16 DIN |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | TFT-402 |
| RF Cable Type | TFT-402 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| TC-402-716M-RA-LP | TFT-402 | TC-402-716M-LP | KitBOM Datasheet |
|---|
7/16 DIN Male Right Angle to 7/16 DIN Male Cable Using TFT-402 Coax, LF Solder
PE3C7960LF is a 7/16 DIN male right angle to 7/16 DIN male cable using TFT-402 coax. This Pasternack 7/16 DIN male right angle to 7/16 DIN male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2. 7/16 DIN right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 7/16 DIN right angle to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C7960LF 7/16 DIN male right angle to 7/16 DIN male cable assembly is constructed with TFT-402 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table