7/16 DIN Male Right Angle to D-Sub Plug Cable Using LMR-195 Coax
Product ID:
PE3W02099/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | 7/16 DIN |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | D-Sub |
| Connector Gender 2 | Plug |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | LMR-195 |
| RF Cable Type | LMR-195 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE44281 | LMR-195 | PE4808 | KitBOM Datasheet |
|---|
7/16 DIN Male Right Angle to D-Sub Plug Cable Using LMR-195 Coax with HeatShrink
PE3W02099/HS is a 7/16 DIN male right angle to D-Sub plug cable using LMR-195 coax. This Pasternack 7/16 DIN male right angle to D-Sub plug cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm D-Sub for connector 2. 7/16 DIN right angle to D-Sub coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male 7/16 DIN right angle to plug D-Sub cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02099/HS 7/16 DIN male right angle to D-Sub plug cable assembly is constructed with LMR-195 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table