Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Right Angle to HN Male Cable Using RG214 Coax

Product ID: PE3C5312

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

7/16 DIN Male Right Angle to HN Male Cable Using RG214 Coax

Radio frequency assembly 7/16 DIN male right angle to HN male cable using RG214 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 7/16 DIN male right angle to HN male cable using RG214 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 7/16 DIN to HN cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with right angle 7/16 DIN cable connection on one end and HN cable connection on the other. Our right angle 7/16 DIN to HN cable assemblies have a male gender on end 1 and male on end 2. This 7/16 DIN to HN cable is a male to male coax assembly, PE3C5312, can also be known as a right angle 7/16 DIN plug to HN plug cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to HN plug cable assembly PE3C5312 is built with RG214 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with right angle 7/16 DIN to HN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7/16 DIN right angle male to HN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5312 can also be used in the other direction and will be HN male to right angle 7/16 DIN male cable assembly if the opposite connectivity is required.

7/16 DIN right angle plug to HN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to HN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male right angle to HN male cable using RG214 coax.