In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Male to HN Male Right Angle Cable Using RG393 Coax

Product ID: PE3C2924

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2HN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4567RG393/UPE4230

7/16 DIN Male to HN Male Right Angle Cable Using R

PE3C2924 is a 7/16 DIN male to HN male right angle cable using RG393 coax. This Pasternack 7/16 DIN male to HN male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm HN for connector 2. 7/16 DIN to HN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN to male HN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2924 7/16 DIN male to HN male right angle cable assembly is constructed with RG393 coax.