Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

7/16 DIN Male to LC Female Cable Using RG393 Coax

Product ID: PE3W09392

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2LC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4567RG393/UPE44450KitBOM Datasheet

7/16 DIN Male to LC Female Cable Using RG393 Coax

PE3W09392 is a 7/16 DIN male to LC female cable using RG393 coax. This Pasternack 7/16 DIN male to LC female cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm LC for connector 2.

Our male 7/16 DIN to female LC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09392 7/16 DIN male to LC female cable assembly is constructed with RG393 coax.