Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male Right Angle Connector Clamp/Non-Solder Contact Attachment for LMR-900, LMR-900-LLPL

Product ID: EZ-900-716MC-RA-2-SP

Pricing

Price: $178.09 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1LMR-900
Interface Type 2LMR-900-LLPL

Description