In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Male Right Angle to MHV Male Cable Using RG213 Coax

Product ID: PE3W12078

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG213/U
RF Cable TypeRG213
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44280RG213/UPE4299KitBOM Datasheet

7/16 DIN Male Right Angle to MHV Male Cable Using RG213 Coax

PE3W12078 is a 7/16 DIN male right angle to MHV male cable using RG213 coax. This Pasternack 7/16 DIN male right angle to MHV male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm MHV for connector 2. 7/16 DIN right angle to MHV coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN right angle to male MHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12078 7/16 DIN male right angle to MHV male cable assembly is constructed with RG213 coax.