Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male to MHV Male Right Angle Cable Using RG393 Coax

Product ID: PE3W01686

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393MHV Male Right Angle Connector Clamp/Solder Attachment For RG213, RG214, RG8, RG9, RG11, RG225, RG393Data Icon
PE4571RG393/UPE4709KitBOM Datasheet

7/16 DIN Male to MHV Male Right Angle Cable Using RG393 Coax

PE3W01686 is a 7/16 DIN male to MHV male right angle cable using RG393 coax. This Pasternack 7/16 DIN male to MHV male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm MHV for connector 2. 7/16 DIN to MHV right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN to male MHV right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01686 7/16 DIN male to MHV male right angle cable assembly is constructed with RG393 coax.