7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for PE-C600, .600 inch, LMR-600, LMR-600-DB
Product ID:
PE45640
Pricing
| Quantity | Price |
| 1-24 | $169.99 |
| 25-49 | $161.49 |
| 50-99 | $152.99 |
| 100-249 | $146.19 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
| Interface Type 1 | PE-C600 |
| Interface Type 2 | .600 inch |
| Interface Type 3 | LMR-600 |
| Interface Type 4 | LMR-600-DB |
Description
7/16 DIN Male Right Angle Connector Crimp/Solder Attachment for PE-C600, .600 inch, LMR-600, LMR-600-DB
PE45640 7/16 DIN male right angle coaxial connector has an interface type of PE-C600, .600 inch, LMR-600, LMR-600-DB and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/solder as an attachment method. Our male 7/16 DIN right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack right angle 7/16 DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE45640 7/16 DINright angle connector uses brass contact and a tri-metal plating material. This 7/16 DIN male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table