Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Male to QMA Male Right Angle Cable Using LMR-195-FR Coax

Product ID: PE3W09932

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195-FR
RF Cable TypeLMR-195-FR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchLow Loss Flexible LMR-195-FR Fire Rated Rated Coax Cable Double Shielded with Black FRPE JacketQMA Male Right Angle Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, 0.195 inchData Icon
PE44536LMR-195-FRPE44506KitBOM Datasheet

7/16 DIN Male to QMA Male Right Angle Cable Using LMR-195-FR Coax

PE3W09932 is a 7/16 DIN male to QMA male right angle cable using LMR-195-FR coax. This Pasternack 7/16 DIN male to QMA male right angle cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm QMA for connector 2. 7/16 DIN to QMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN to male QMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09932 7/16 DIN male to QMA male right angle cable assembly is constructed with LMR-195-FR coax.

* LMR™ is a trademark of Times Microwave Systems.