7/16 DIN Male Right Angle Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG225, RG393, RG87
Product ID:
PE44280
Pricing
| Quantity | Price |
| 1-9 | $225.99 |
| 10-24 | $216.95 |
| 25-99 | $207.91 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 110

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG213 |
| Interface Type 2 | RG214 |
| Interface Type 3 | RG8 |
| Interface Type 4 | RG9 |
| Interface Type 5 | RG225 |
| Interface Type 6 | RG393 |
| Interface Type 7 | RG215 |
Description
7/16 DIN Male Right Angle Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG225, RG393, RG215
PE44280 7/16 DIN male right angle coaxial connector has an interface type of RG213, RG214, RG8, RG9, RG225, RG393, RG215 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack right angle 7/16 DIN male coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with nickel plating. This 7/16 DIN male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table