7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Cable 72 Inch Length Using RG393 Coax
Product ID:
PE36265-72
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $580.00 |
| 25-49 | $551.00 |
| 50-99 | $522.00 |
| 100-249 | $498.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 61

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | 7/16 DIN |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 7/16 DIN |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | RG393/U |
| RF Cable Type | RG393 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 72 inches |
Description
7/16 DIN Male Right Angle to 7/16 DIN Male Right Angle Cable 72 Inch Length Using RG393 Coax
Radio frequency assembly 7/16 DIN male right angle to 7/16 DIN male right angle cable 72 inch length using RG393 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The 7/16 DIN male right angle to 7/16 DIN male right angle cable 72 inch length using RG393 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 7/16 DIN to 7/16 DIN cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with right angle 7/16 DIN cable connection on one end and right angle 7/16 DIN cable connection on the other. Our right angle 7/16 DIN to right angle 7/16 DIN cable assembly has male gender on end 1 and male on end 2. PE36265-72 can also be known as a right angle 7/16 DIN plug to right angle 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper as cable inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 3.900 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
7/16 DIN plug to 7/16 DIN plug cable assembly PE36265-72 is built with RG393 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with right angle 7/16 DIN to right angle 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. Both the connectors have a clamp/solder attachment method and a brass body with nickel plating. Additional dimensions, specifications and CAD drawings for this PE36265-72 RF cable are available on our downloadable PDF datasheet.
7/16 DIN right angle plug to 7/16 DIN right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal 7/16 DIN RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table