Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male Right Angle to SC Male Cable Using RG214 Coax

Product ID: PE3W15182

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Right Angle Connector Clamp/Solder Attachment for RG213, RG214, RG8, RG9, RG225, RG393, RG87SC Male Connector Crimp/Solder Attachment for RG214, RG9, RG225, RG393Data Icon
PE44280RG214/UPE4232KitBOM Datasheet

7/16 DIN Male Right Angle to SC Male Cable Using RG214 Coax

PE3W15182 is a 7/16 DIN male right angle to SC male cable using RG214 coax. This Pasternack 7/16 DIN male right angle to SC male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm SC for connector 2. 7/16 DIN right angle to SC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male 7/16 DIN right angle to male SC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15182 7/16 DIN male right angle to SC male cable assembly is constructed with RG214 coax.