To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

7/16 DIN Male to Straight Cut Lead Sexless Cable Using RG401 Coax

Product ID: PE3C2748

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
RF Cable Part NumberRG401/U
RF Cable TypeRG401
RF Cable Impedance50 Ohm

Description

7/16 DIN Male to Straight Cut Lead Sexless Cable U

PE3C2748 is a 7/16 DIN male to cable using RG401 coax. This Pasternack 7/16 DIN male to cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a for connector 2.

Our male 7/16 DIN to cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3C2748 7/16 DIN male to cable assembly is constructed with RG401 coax.