Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 4.3-10 Male Cable Using 1/2 inch Superflexible Coax , LF Solder

Product ID: PE3C6987LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-1/2SFHC
RF Cable Type1/2" Superflexible
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Low PIM Connector Clamp/Non-Solder Contact Attachment For 1/2 Superflexible, PE-1/2SFHC4.3-10 Male Low PIM Connector Solder Attachment for PE-1/2SFHC, IP67 RatedData Icon
PE44732PE-1/2SFHCPE45299KitBOM Datasheet

7/16 DIN Male to 4.3-10 Male Cable Using 1/2 inch Superflexible Coax, LF Solder

PE3C6987LF is a 7/16 DIN male to 4.3-10 male cable using 1/2" Superflexible coax. This Pasternack 7/16 DIN male to 4.3-10 male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our male 7/16 DIN to male 4.3-10 cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3C6987LF 7/16 DIN male to 4.3-10 male cable assembly is constructed with 1/2" Superflexible coax.