Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 7/16 DIN Male Cable Using LMR-LW600 Coax with HeatShrink

Product ID: PE3W13647/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-LW600
RF Cable TypeLMR-LW600
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


7/16 DIN Male Connector Crimp/Non-Solder Contact Attachment For LMR-600, PE-C600, IP68 RatedLMR-LW600 Light weight version of the 600 series Low Loss Coax7/16 DIN Male Connector Crimp/Non-Solder Contact Attachment For LMR-600, PE-C600, IP68 RatedData Icon
EZ-600-716M-XLMR-LW600EZ-600-716M-XKitBOM Datasheet

7/16 DIN Male to 7/16 DIN Male Cable Using LMR-LW600 Coax with HeatShrink

PE3W13647/HS is a 7/16 DIN male to 7/16 DIN male cable using LMR-LW600 coax. This Pasternack 7/16 DIN male to 7/16 DIN male cable assembly uses a 50 Ohm 7/16 DIN for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our male 7/16 DIN to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13647/HS 7/16 DIN male to 7/16 DIN male cable assembly is constructed with LMR-LW600 coax.

* LMR™ is a trademark of Times Microwave Systems.