Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN SOL VNA Calibration Kit Operating from DC to 7.5 GHz, Including Short Circuit, Open Circuit, and Load

Product ID: PE5CK1021

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).

Description

7/16 DIN SOL VNA Calibration Kit Operating from DC to 7.5 GHz, Including Short Circuit, Open Circuit, and Load

Open short load (OSL) calibration kit for VNA vector network analyzer and portable RF instrument test equipment PE5CK1021 from Pasternack is manufactured to a high standard of quality. This Pasternack open-short-load calibration kit component is built with 7/16 DIN open, 7/16 DIN short and 7/16 DIN load. Our field portable open/short/load 3 port calibration kit for RF analyzer test equipment has 7/16 DIN for all three ports.

RF calibration kit component with precision open short load for handheld analyzer test equipment is rated for a maximum frequency of 7.5 GHz and a maximum power of . PE5CK1021 3 port field portable instrument calibration tool for RF analyzer test equipment is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This Anritsu Site Master™ and other compatible handheld cable, antenna and network analyzer instrument open/short/load precision calibration kit is in-stock and Pasternack is where to buy your RF calibrating components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.

Site Master™ is a trademark of Anritsu