7/16 F/F In/Out Coax RF Surge Protector, 800MHz - 2.25GHz, DC Block, Low PIM, Quarter Wave Stub, BiDirect, Low PIM -150 dBc
Product ID:
PE73SP1063
Pricing
| Quantity | Price |
| 1-24 | $90.99 |
| 25-49 | $87.35 |
| 50-99 | $84.62 |
| 100-249 | $82.80 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 28

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Impedance | 50 Ohm |
| Connector In Series | 7/16 DIN |
| Connector In Gender | Female |
| Connector Out Series | 7/16 DIN |
| Connector Out Gender | Female |
| Minimum Frequency | 800 MHz |
| Maximum Frequency | 2.25 GHz |
| Direction | Bidirectional |
Description
Quarter Wave Stub RF Surge Protector, Type 7/16 DIN F/F, Low PIM, 800 - 2,250MHz
RF surge protector (also known as lightning arrester) PE73SP1063 from Pasternack is manufactured to precise radio frequency component standards for protection from electrical surges. This RF surge protector component in a coaxial in-line design is manufactured with 7/16 DIN connectors and they are 50 Ohm. Our in-line coaxial 7/16 DIN surge / lightning protector / arrester uses female connectors.
Pasternack 7/16 DIN lightning surge protector has maximum frequency of 2.25 GHz and a maximum power of watt. PE73SP1063 radio frequency coaxial surge suppressor is part of more than 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our coax lightning electrical surge protector arrester is in stock at our ISO 9001:2008 Irvine, CA facility. Pasternack Enterprises is where to buy your RF surge / lightning protector, arrester and suppression components for same day shipping throughout the United States and internationally as with other Pasternack RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table