We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

7/16 F/F In/Out Bulkhead Coax RF Surge Protector, 698MHz - 2.7GHz, DC Pass, 1000W, IP67, 20kA, Filter, Low PIM -155 dBc

Product ID: PE73SP1004

Pricing

QuantityPrice
1-9$48.79
10-24$46.84
25-99$44.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 19
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Connector In Series7/16 DIN
Connector In GenderFemale
Connector Out Series7/16 DIN
Connector Out GenderFemale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Maximum Input Power1,000 Watts
Throughput Energy25,000 uJ

Description

7/16 F/F In/Out Bulkhead Coax RF Surge Protector, 698MHz - 2.7GHz, DC Pass, 1000W, IP67, 20kA, Filter, Low PIM -155 dBc

RF coaxial surge protector (sometimes referred to as a lightning arrestor or surge suppressor) PE73SP1004 from Pasternack is in-stock and will ship same business day as it is purchased. This radio frequency coax surge protector suppressor protects against high electromagnetic pulses (EMP) / power surges that are typically caused by lightning or severe electrical changes. Our 7/16 F/F in/out bulkhead coax RF surge protector, 698MHz - 2.7GHz, DC pass, 1000W, IP67, 20kA, filter, Low PIM -155 dBc is typically used with a RF system of one or more components exposed to the outdoors, like an antenna. The coaxial lightning surge arrestor is designed to pass through the desired frequency range while protecting the RF equipment from DC surges.

This Pasternack -155 dBc coax surge protector PE73SP1004 is 50 Ohm and has a 7/16 DIN input. The 50 Ohm 7/16 DIN surge protector is a female gender for input and 7/16 DIN in female for output. Our 7/16 DIN F/F surge protectors utilize surge filter protection technology. The frequency range of this surge filter 7/16 DIN F/F lightning surge arrestor is 698 MHz to 2.7 GHz.

Power handling maximum of PE73SP1004 is 1,000 W. The Pasternack 1,000 Watts 7/16 DIN bulkhead surge suppressor is rated at 25000 uJ let-through. Additional product specs and CAD drawing with dimensions for this -155 dBc IP 67 female to female 7/16 DIN surge protector from Pasternack can be found in the details of the specifications datasheet PDF on this page.

Pasternack is a supplier of one of the broadest and deepest inventory of RF, microwave and millimeter wave components available for shipping same business day. Our ISO 9001:2008 registered facilities will ship the coaxial surge protector components from stock the business day of your purchase. Expert technical support and a friendly, knowledgeable sales team are here to help you with your RF requirements. These and many other reasons are why Pasternack is one of the best websites where to find and buy coaxial -155 dBc IP 67 7/16 DIN bulkhead surge protector products.