7/16 DIN Female Connector Clamp/Solder Attachment For 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC
Product ID:
PE44570
Pricing
| Quantity | Price |
| 1-24 | $56.79 |
| 25-49 | $54.52 |
| 50-99 | $52.81 |
| 100-249 | $51.68 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | 1/2 inch Annular |
| Interface Type 2 | 1/2 inch Flexible |
| Interface Type 3 | PE-1/2FAC |
Description
7/16 DIN Female Connector Clamp/Solder Attachment For 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC
PE44570 7/16 DIN female coaxial connector has an interface type of 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC and a 50 Ohm impedance. Pasternack 7/16 DIN female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 7/16 DIN female coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. This 7/16 DIN female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table