In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Female Bulkhead Connector Crimp/Non-Solder Attachment For PE-C400, 0.400 inch, 1.161 inch DD Hole

Product ID: PE44550

Pricing

QuantityPrice
1-24$187.99
25-49$178.59
50-99$169.19
100-249$161.67
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Interface Type 1.400 inch
Interface Type 2LMR-400
Interface Type 3LMR-400-DB
Interface Type 4LMR-400-UF
Interface Type 5PE-B405
Interface Type 6PE-C400
Interface Type 7PE-B400

Description