In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

7/16 DIN Female Connector Crimp/Solder Attachment For PE-C600, LMR-600

Product ID: PE44547
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Interface Type 1PE-C600
Interface Type 2LMR-600

Description

7/16 DIN Female Connector Crimp/Solder Attachment For PE-C600, LMR-600

PE44547 7/16 DIN female coaxial connector has an interface type of PE-C600, LMR-600 and a 50 Ohm impedance. Pasternack 7/16 DIN female connector uses shield/contact crimp/solder as an attachment method.

The Pasternack 7/16 DIN female coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE44547 7/16 DIN connector uses spring bronze contact. This 7/16 DIN female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave