Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

7/16 DIN Female Connector Clamp/Solder Attachment for RG213, RG214, RG225, RG393, RG8

Product ID: PE44283

Pricing

QuantityPrice
1-9$209.99
10-24$201.59
25-99$193.19
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,487
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Interface Type 1RG213
Interface Type 2RG214
Interface Type 3RG225
Interface Type 4RG393
Interface Type 5RG8

Description