7/16 DIN Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal
Product ID:
PE4572
Pricing
| Quantity | Price |
| 1-9 | $318.99 |
| 10-24 | $306.23 |
| 25-99 | $293.47 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 78

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 7/16 DIN |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | Bulkhead |
| Interface Type 1 | Solder Cup |
Description
7/16 DIN Female Bulkhead Mount Connector Solder Attachment Solder Cup Terminal
PE4572 7/16 DIN female bulkhead terminal connector has an interface type of solder cup and a 50 Ohm impedance. Pasternack 7/16 DIN female bulkhead connector uses shield/contact solder as an attachment method.
The Pasternack 7/16 DIN female bulkhead terminal connector has a PTFE dielectric type. The Pasternack 7/16 DIN terminal connector has a brass body with nickel plating. This 7/16 DIN female bulkhead terminal RF connector is RoHS and REACH compliant.
This Pasternack female 7/16 DIN bulkhead connector will ship the same day as purchased. Our bulkhead 7/16 DIN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table