Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 7/16 DIN Female Cable 60 Inch Length Using PE-C240 Coax

Product ID: PE37961-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$216.99
25-49$206.14
50-99$195.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm
Length60 inches

Description

7/16 DIN Male to 7/16 DIN Female Cable 60 Inch Length Using PE-C240 Coax

The PE37961-60 is a 7/16 DIN cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance with PE-C240 low loss coax. It supports RF system integration where a straight 7/16 DIN male to female connection is needed between equipment and cable runs. Brass connector bodies, silver-plated contacts, and PE jacket construction support reliable interconnect performance in flexible coaxial cable assemblies.

Pasternack RF coax low loss cable assembly is built with 7/16 DIN cable connection on one end and 7/16 DIN cable connection on the other. Our low loss 7/16 DIN to 7/16 DIN cable assemblies have a male gender on end 1 and female on end 2. This 7/16 DIN to 7/16 DIN cable is a male to female coax assembly, PE37961-60, can also be known as a low loss 7/16 DIN plug to 7/16 DIN jack cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to 7/16 DIN jack cable assembly PE37961-60 is built with PE-C240 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7/16 DIN male to 7/16 DIN female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE37961-60 can also be used in the other direction and will be 7/16 DIN female to 7/16 DIN male cable assembly if the opposite connectivity is required.

Low loss 7/16 DIN plug to 7/16 DIN jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male to 7/16 DIN female cable 60 inch length using PE-C240 coax.

Frequently Asked Questions

What is the PE37961-60 RF cable assembly?

The PE37961-60 is a 7/16 DIN male to 7/16 DIN female RF cable assembly built for in-series 50 Ohm interconnect applications. It uses PE-C240 low loss flexible coax with straight connectors, brass bodies, silver-plated contacts, and standard polarity interfaces. Engineers use this assembly to connect compatible RF equipment where flexible routing and a male-to-female 7/16 DIN transition are required. It fits general system integration, communications hardware interconnects, and replacement needs when a ready-to-install cable assembly is preferred.

When would I use a 7/16 DIN male to female cable like PE37961-60?

The PE37961-60 is used when an RF system needs a 7/16 DIN male to female in-series cable connection. Its 50 Ohm design and PE-C240 low loss flexible coax make it suitable for equipment interconnects and routed cable runs. Engineers often select it for wireless infrastructure, communications equipment, and rack-level RF integration where connector gender matters. It is also useful for maintenance and replacement tasks when a straight-to-straight flexible jumper simplifies installation between existing interfaces.

Is PE37961-60 suitable for RF system integration?

Yes, the PE37961-60 is suitable for RF system integration because it is a 50 Ohm in-series cable assembly with 7/16 DIN interfaces. It combines straight connector geometry, PE-C240 low loss coax, and standard polarity connections for compatibility with common RF equipment layouts. Integrators use it to connect subsystems, extension points, and installed hardware where flexible cable routing is needed. Its male-to-female configuration also helps resolve interface mismatches without changing equipment ports or redesigning the surrounding interconnect path.

What construction details make PE37961-60 useful in installed RF systems?

The PE37961-60 uses brass connector bodies, silver-plated contacts, and PE-C240 flexible coax to support installed RF interconnect requirements. It also includes Teflon and PTFE dielectric materials with standard 7/16 DIN interfaces and 50 Ohm impedance throughout the assembly. These details matter in communications and electronics systems where connector durability and consistent interface compatibility are important. For installers and engineers, the flexible low loss cable design helps with routing while keeping the assembly aligned with standard RF system needs.