Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 7/16 DIN Male Cable 60 Inch Length Using PE-C195 Coax

Product ID: PE37952-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$112.99
25-49$107.34
50-99$101.69
100-249$97.17
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length60 inches

Description

7/16 DIN Male to 7/16 DIN Male Cable 60 Inch Length Using PE-C195 Coax

The PE37952-60 is a 7/16 DIN male to male RF cable designed for in-series coaxial interconnects, offering 50 Ohm impedance with PE-C195 flexible coax. It supports RF and electronic system integration where straight 7/16 DIN interfaces are needed between compatible ports and cable runs. Brass connector bodies, silver-plated spring bronze contacts, and PTFE dielectrics support reliable mating in low loss cable assemblies.

Pasternack RF coax low loss cable assembly is built with 7/16 DIN cable connection on one end and 7/16 DIN cable connection on the other. Our low loss 7/16 DIN to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This 7/16 DIN to 7/16 DIN cable is a male to male coax assembly, PE37952-60, can also be known as a low loss 7/16 DIN plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to 7/16 DIN plug cable assembly PE37952-60 is built with PE-C195 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7/16 DIN male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss 7/16 DIN plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male to 7/16 DIN male cable 60 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE37952-60 RF cable assembly?

The PE37952-60 is a 7/16 DIN male to 7/16 DIN male RF cable assembly built for in-series coaxial interconnect applications. It uses PE-C195 flexible low loss coax, 50 Ohm impedance, straight connectors, and standard polarity interfaces on both ends. Engineers use this cable to link compatible RF ports in bench setups, equipment racks, and integrated electronic systems. Its construction with brass bodies, silver-plated spring bronze contacts, and PTFE dielectrics supports reliable installation in routine RF cabling tasks.

When would I use a 7/16 DIN male-to-male cable like PE37952-60?

The PE37952-60 is used when two compatible 7/16 DIN female interfaces need a direct 50 Ohm cable connection. It provides straight male connectors on both ends and PE-C195 flexible coax that helps route between nearby or aligned ports. Lab interconnects, rack-mounted equipment, and general RF integration often require this exact connector and cable combination. This configuration is useful when standard polarity 7/16 DIN terminations are already specified within the system design.

Is PE37952-60 suitable for flexible RF cable routing?

The PE37952-60 is suitable for flexible RF cable routing because it is built with PE-C195 flexible coax. That construction gives installers more routing freedom than rigid interconnect options while maintaining a 50 Ohm signal path. Engineers often choose this style for bench assemblies, equipment cabinets, and electronics packaging where cable movement simplifies integration. Its straight 7/16 DIN male connectors also make it practical for direct runs between standard interface points.

What materials are used in the PE37952-60 cable assembly?

The PE37952-60 uses brass connector bodies, spring bronze contacts with silver plating, PTFE dielectric materials, and a PE cable jacket. These material choices support standard RF cable assembly construction for electrical performance, connector durability, and dependable mating behavior. Engineers selecting parts for integration often review these details to match environmental, mechanical, and interface requirements. The assembly also uses crimp and solder attachment methods on both connectors for established cable termination practice.