Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 7/16 DIN Male Cable 36 Inch Length Using PE-SR401FL Coax

Product ID: PE36140-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$452.99
25-49$430.34
50-99$407.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length36 inches

Description

7/16 DIN Male to 7/16 DIN Male Cable 36 Inch Length Using PE-SR401FL Coax

The PE36140-36 is a 7/16 DIN male to male cable assembly designed for PE-SR401FL coax, offering 50 Ohm impedance and straight in-series connections. It supports RF system integration where engineers need a formable cable for controlled routing between matching 7/16 DIN interfaces. Brass connector bodies and PTFE dielectric support reliable cable construction for 50 Ohm interconnect paths in installed RF assemblies.

Pasternack RF coax cable assembly is built with 7/16 DIN cable connection on one end and 7/16 DIN cable connection on the other. Our 7/16 DIN to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This 7/16 DIN to 7/16 DIN cable is a male to male coax assembly, PE36140-36, can also be known as a 7/16 DIN plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to 7/16 DIN plug cable assembly PE36140-36 is built with PE-SR401FL which is a formable coax type. The Pasternack formable 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 7/16 DIN male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

7/16 DIN plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male to 7/16 DIN male cable 36 inch length using PE-SR401FL coax.

Frequently Asked Questions

What is the PE36140-36 RF cable assembly used for?

The PE36140-36 is a 7/16 DIN male to 7/16 DIN male cable assembly used for in-series RF interconnections between matching equipment ports. It uses PE-SR401FL formable coax, straight connectors, and 50 Ohm impedance to support consistent interface matching in assembled systems. Engineers use this cable in RF and electronic system integration when equipment requires a direct 7/16 DIN male terminated link. Its formable construction is useful when the cable path must be shaped and retained inside racks, enclosures, or bench installations.

When would engineers choose a formable 7/16 DIN cable like PE36140-36?

Engineers choose the PE36140-36 when they need a 7/16 DIN cable that can be bent into a defined routing path and stay positioned. This assembly uses PE-SR401FL formable coax with straight male connectors on both ends and a 50 Ohm cable structure. That makes it useful in equipment bays, integration benches, and enclosed RF assemblies where cable movement must be controlled. A formable cable can simplify layout planning when installers need repeatable routing around nearby components or limited mechanical space.

Is PE36140-36 compatible with standard 7/16 DIN RF interfaces?

The PE36140-36 is built with standard polarity 7/16 DIN male connectors for connection to compatible 7/16 DIN female interfaces. Both ends use straight connector geometry, standard connection methods, and 50 Ohm impedance for in-series cable assembly applications. This configuration is commonly selected when two matching RF ports need a direct cable link using the same connector series. Engineers should still verify mating interface style and mechanical fit in the target equipment before final installation.

What makes PE36140-36 suitable for RF system integration?

The PE36140-36 suits RF system integration because it combines a male-to-male 7/16 DIN interface with 50 Ohm PE-SR401FL formable coax. Its brass connector bodies, PTFE dielectric, and straight cable assembly design support practical installation across compatible RF equipment layouts. Integrators use it where cable routing needs to be shaped deliberately between ports in chassis, racks, or electronics assemblies. This combination helps simplify physical routing decisions while maintaining a consistent connector series and impedance across the interconnect path.