Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

7/16 DIN Male to 7/16 DIN Male Cable 12 Inch Length Using RG214 Coax

Product ID: PE3185-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$313.99
25-49$298.29
50-99$282.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm
Length12 inches

Description

7/16 DIN Male to 7/16 DIN Male Cable 12 Inch Length Using RG214 Coax

The PE3185-12 is a 7/16 DIN male to male RF cable designed for RG214/U coax, offering 50 Ohm impedance and DC to 7.5 GHz operation. It supports in-series RF interconnects in electronic systems, lab setups, and installed assemblies that need straight 7/16 DIN terminations. Brass connectors with gold-plated brass contacts and PTFE dielectric help maintain dependable electrical performance across the cable assembly’s rated range.

Pasternack RF coax cable assembly is built with 7/16 DIN cable connection on one end and 7/16 DIN cable connection on the other. Our 7/16 DIN to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This 7/16 DIN to 7/16 DIN cable is a male to male coax assembly, PE3185-12, can also be known as a 7/16 DIN plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

7/16 DIN plug to 7/16 DIN plug cable assembly PE3185-12 is built with RG214 which is a flexible coax type. The Pasternack flexible 7/16 DIN cable assembly is manufactured with 7/16 DIN to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 7.5 GHz maximum frequency 7/16 DIN male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

7/16 DIN plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. Variations of 7/16 DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 7/16 DIN male to 7/16 DIN male cable 12 inch length using RG214 coax.

Frequently Asked Questions

What is the PE3185-12 RF cable assembly?

The PE3185-12 is a 7/16 DIN male to 7/16 DIN male RF cable assembly built with RG214/U coax for in-series connections. It supports 50 Ohm operation from DC to 7.5 GHz and uses straight connectors on both ends. Engineers use this cable to join compatible 7/16 DIN interfaces in RF systems, bench setups, and electronic assemblies. Its brass connectors, gold-plated brass contacts, and PTFE dielectric provide a practical combination for general interconnect and installed cable routing.

When would I use a 7/16 DIN male to male cable like PE3185-12?

The PE3185-12 is used when two 7/16 DIN female interfaces need to be connected through a flexible RG214/U cable assembly. It provides a 50 Ohm path with DC to 7.5 GHz coverage, making it suitable for many RF and electronics installations. Engineers commonly select it for equipment interconnects, rack cabling, and bench test setups that require straight 7/16 DIN terminations. This configuration is useful when maintaining connector compatibility is more efficient than changing interface types within an existing system.

Is PE3185-12 suitable for RF system integration and bench testing?

The PE3185-12 is suitable for RF system integration and bench testing when your equipment uses 7/16 DIN interfaces and 50 Ohm cabling. It combines RG214/U coax, straight male connectors, and a DC to 7.5 GHz operating range for general-purpose RF interconnect work. Lab setups and integration benches benefit from this cable when technicians need repeatable connections between compatible ports and subsystems. Its standard polarity and in-series design also make it straightforward to deploy in maintenance, prototyping, and replacement applications.

What construction details make the PE3185-12 useful in installed RF assemblies?

The PE3185-12 uses brass connector bodies, gold-plated brass contacts, PTFE dielectric, and a PVC jacketed RG214/U coax construction. These materials support dependable electrical contact, flexible cable routing, and compatibility with common 7/16 DIN interface requirements in RF assemblies. Installed systems use this cable where straight connector geometry and standard polarity help simplify planned in-series equipment connections. Its rated operating range from -20°C to 80°C also fits many indoor electronic and RF installation environments.